IESNA:LM-63-2002
[TEST]P1434850
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-827-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]78622.6
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
11542.1 11559.6 11366.9 10859.0 10543.7 10543.7 10841.5 11156.7 11647.1 12207.6 13381.1 14939.9 16341.0 17549.5 18705.5 19879.0 20964.9 22050.8 
23171.7 23924.8 24222.6 24170.0 23889.8 22926.5 22050.8 21490.3 21017.4 19949.0 17829.8 12768.1 6252.7 2662.2 1856.5 1418.7 1068.4 
718.1 367.8 0.0 
11542.1 11559.6 11331.9 10841.5 10526.2 10543.7 10824.0 11139.2 11629.6 12225.1 13328.5 14852.3 16288.5 17532.0 18758.0 19914.0 21070.0 22208.4 
23276.8 24135.0 24520.3 24450.3 24275.1 23136.7 22260.9 21560.4 20999.9 19826.4 17567.0 12768.1 6410.3 2679.7 1891.6 1453.7 1103.4 
735.6 367.8 0.0 
11542.1 11489.5 11314.4 10929.1 10631.3 10631.3 10929.1 11296.9 11822.3 12435.3 13503.7 15045.0 16551.2 18022.4 19371.0 20719.7 22155.9 23381.9 
24730.5 25728.8 26236.7 26324.3 26376.8 25833.9 24607.9 23539.5 22751.3 21525.3 19073.3 13976.6 7671.4 3275.2 2154.3 1628.8 1226.0 
823.2 437.9 0.0 
11542.1 11559.6 11437.0 11174.3 10929.1 10929.1 11244.3 11699.7 12207.6 12908.2 13836.5 15377.7 17234.3 18898.2 20281.8 21893.1 23416.9 25115.8 
26534.5 27813.0 28548.6 28881.4 28898.9 28881.4 28548.6 27497.8 25991.5 24292.6 21700.5 16603.8 9808.1 4343.6 2557.1 1909.1 1436.2 
998.3 525.4 0.0 
11542.1 11524.5 11507.0 11401.9 11296.9 11314.4 11612.1 12137.6 12750.6 13451.1 14414.4 15798.1 17672.1 19896.5 21612.9 23294.3 25238.4 27059.9 
28741.3 30019.9 31070.7 31911.4 32034.0 32612.0 33084.9 32892.2 32156.6 30632.9 27532.8 22103.3 14817.3 7513.7 3573.0 2399.5 
1716.4 1103.4 560.5 0.0 
11542.1 11577.1 11647.1 11752.2 11804.8 11927.4 12190.1 12715.5 13416.1 14326.9 15465.3 16778.9 18425.3 20702.1 23224.2 25396.0 27375.2 29284.3 
30790.5 31946.5 33032.4 34030.7 34293.4 35274.2 36657.9 37621.2 37761.3 37130.8 35344.3 30545.3 22173.4 13118.4 6025.0 3082.6 
2066.7 1243.5 578.0 0.0 
11542.1 11612.1 11804.8 12085.0 12330.2 12645.5 13065.8 13608.8 14344.4 15465.3 16866.5 18390.2 20141.7 22366.0 24905.6 27655.4 29897.3 31456.1 
32349.3 33067.4 33627.9 34170.8 34416.0 35099.1 36202.5 36920.6 37060.7 35344.3 32069.1 27532.8 21087.5 13205.9 6865.7 3555.4 
1996.7 1243.5 507.9 0.0 
11542.1 11612.1 11874.8 12277.7 12733.0 13328.5 13976.6 14729.7 15622.9 16884.0 18407.7 20106.7 22103.3 24625.4 27480.3 30580.3 32734.6 
34048.2 34888.9 35239.2 35431.8 35642.0 35659.5 36185.0 36097.4 35064.0 32506.9 28636.2 24135.0 18267.6 11839.8 6830.7 4133.4 
2802.3 2066.7 1506.2 665.6 0.0 
11542.1 11682.2 11997.4 12470.3 13048.3 13818.9 14642.1 15675.5 16936.5 18460.3 20281.8 22366.0 24940.7 28198.4 31631.2 34608.7 36903.1 
38374.3 39390.1 40038.2 40756.3 41264.2 41334.2 41526.9 40476.0 37883.9 34083.2 29039.1 22891.5 15763.1 9562.9 6130.1 4115.9 
2942.4 2171.8 1576.3 753.1 0.0 
11542.1 11664.7 11997.4 12505.4 13135.9 13924.0 14834.8 15920.7 17199.2 18863.1 20772.2 22979.0 25833.9 29231.7 32874.7 36149.9 38426.8 
40073.2 41229.1 41982.3 42647.8 42875.5 43190.8 42980.6 41789.6 38969.8 34258.4 28461.1 21735.5 14729.7 9055.0 5884.9 3940.8 
2767.3 2066.7 1541.3 823.2 0.0 
11542.1 11664.7 12015.0 12505.4 13135.9 13889.0 14852.3 15973.2 17269.3 18933.2 20859.8 22996.5 25868.9 29004.0 32506.9 35344.3 37551.1 
38724.6 39390.1 39635.3 39582.8 39127.4 39057.3 38286.7 36342.6 32927.3 28373.5 22786.4 17164.2 11472.0 7356.1 4869.0 3467.9 
2504.6 1804.0 1418.7 665.6 0.0 
11542.1 11664.7 12050.0 12522.9 13118.4 13889.0 14747.2 15798.1 17059.1 18512.8 20176.7 22190.9 24415.2 27042.4 29949.8 32419.4 33943.1 
34521.1 34328.4 33680.4 32542.0 31088.2 30755.5 29161.7 26604.5 23522.0 19843.9 15500.3 11524.5 7951.6 5569.6 4186.0 3152.6 2294.4 
1646.4 1243.5 525.4 0.0 
11542.1 11682.2 12015.0 12470.3 13013.3 13696.3 14467.0 15342.7 16306.0 17409.4 18688.0 20036.6 21490.3 23119.1 25115.8 26622.0 27252.6 
26954.8 25798.9 24012.4 22103.3 19949.0 19388.6 17654.6 15377.7 12768.1 10333.6 8214.3 6445.3 5236.8 4431.2 3730.6 3012.5 2329.4 1733.9 
1296.1 595.5 0.0 
11542.1 11629.6 11874.8 12225.1 12628.0 12978.2 13311.0 13626.3 13959.1 14326.9 14712.2 14992.4 15185.1 15377.7 15552.9 15640.5 15465.3 14904.8 13713.9 
12225.1 10438.6 8792.3 8477.0 7478.7 6515.4 5779.8 5219.3 4781.5 4431.2 4115.9 3783.1 3397.8 2942.4 2522.1 2154.3 1733.9 805.7 0.0 
11542.1 11612.1 11769.7 11944.9 12032.5 12050.0 12067.5 11997.4 11909.9 11769.7 11717.2 11769.7 11857.3 11857.3 11839.8 11664.7 11314.4 10736.4 9913.2 
8879.9 7706.4 6567.9 6375.3 5692.2 5061.7 4641.3 4291.1 4028.3 3800.6 3590.5 3362.8 3082.6 2732.3 2329.4 1874.1 1383.6 648.0 0.0 
11542.1 11594.6 11647.1 11612.1 11419.5 11244.3 11016.6 10736.4 10613.8 10613.8 10648.8 10631.3 10526.2 10263.5 9948.2 9510.4 8984.9 8354.4 7653.8 
6918.2 6252.7 5674.7 5587.1 5149.3 4693.9 4361.1 4080.9 3800.6 3520.4 3170.1 2889.9 2539.6 2224.3 1856.5 1348.6 840.7 490.4 0.0 
11542.1 11507.0 11401.9 11139.2 10841.5 10491.2 10193.4 10105.9 10123.4 10105.9 10035.8 9878.2 9580.4 9160.1 8704.7 8179.3 7636.3 7093.4 6603.0 
6165.1 5709.7 5306.9 5254.4 5079.2 4869.0 4606.3 4326.1 3993.3 3643.0 3310.2 3030.0 2749.8 2434.5 2014.2 1436.2 945.8 490.4 0.0 
11542.1 11507.0 11261.8 10876.5 10473.7 10088.4 9948.2 9983.3 9983.3 9878.2 9668.0 9300.2 8862.3 8354.4 7846.5 7373.6 6848.2 6410.3 6025.0 
5517.1 5394.5 5271.9 5236.8 5236.8 5184.3 4974.1 4658.9 4221.0 3905.7 3713.1 3625.5 3502.9 3257.7 2749.8 1891.6 1296.1 805.7 0.0 
11542.1 11419.5 11069.2 10561.2 10088.4 9790.6 9790.6 9843.2 9790.6 9615.5 9247.7 8757.3 8249.3 7688.9 7163.4 6690.5 6217.6 5744.8 5271.9 
5149.3 5096.7 5061.7 5061.7 5044.2 4974.1 4728.9 4238.5 3958.3 3835.7 3765.6 3625.5 3467.9 3187.6 2714.7 2049.2 1471.2 1033.4 0.0 
11542.1 11401.9 11016.6 10456.2 9913.2 9720.6 9790.6 9808.1 9703.0 9440.3 8967.4 8442.0 7811.5 7233.5 6690.5 6200.1 5727.2 5096.7 4851.5 
4763.9 4781.5 4816.5 4781.5 4693.9 4588.8 4203.5 3853.2 3713.1 3625.5 3555.4 3397.8 3240.2 2889.9 2346.9 1839.0 1436.2 928.3 0.0 
11542.1 11419.5 10964.1 10368.6 9878.2 9703.0 9773.1 9825.6 9685.5 9370.3 8862.3 8266.8 7601.3 6988.3 6445.3 5937.4 5412.0 4834.0 4623.8 
4518.7 4588.8 4606.3 4588.8 4536.3 4308.6 4063.4 3748.1 3625.5 3573.0 3520.4 3450.4 3467.9 2907.4 2417.0 1733.9 1331.1 788.2 0.0 
11542.1 11366.9 10911.5 10333.6 9790.6 9615.5 9720.6 9755.6 9633.0 9300.2 8809.8 8231.8 7548.8 6953.3 6427.8 5919.9 5341.9 4781.5 4606.3 
4501.2 4553.8 4518.7 4518.7 4483.7 4221.0 4045.9 3713.1 3608.0 3555.4 3502.9 3415.3 3380.3 2749.8 2224.3 1769.0 1348.6 823.2 0.0 
